Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2826 - 2850 of 4804 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 6.2992 in160 mm N/A 9.8375 in249.873 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 2.7500 in69.850 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.2992 in160 mm N/A 9.9375 in252.413 mm N/A 7.25 in184.15 mm N/A 7.0044 in177.912 mm N/A 2.7500 in69.850 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.2992 in160 mm N/A 10.2500 in260.350 mm N/A 7 in177.8 mm N/A 5.9999 in152.397 mm N/A 2.7500 in69.850 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.3750 in161.925 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
N/A 6.4951 in164.976 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6772 in68.001 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
N/A 6.4951 in164.976 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.6772 in68.001 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
N/A 6.4995 in165.087 mm N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A 7.1268 in181.021 mm N/A 2.9375 in74.613 mm N/A 309000 lbf1380000 N N/A 46100 lbf205000 N N/A HM136900 N/A
N/A 6.4995 in165.087 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 3.4375 in87.313 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A H337800 N/A
N/A 6.4995 in165.087 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 3.4375 in87.313 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A H337800 N/A
N/A 6.5 in165.1 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A L433700 N/A
N/A 6.5 in165.1 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A L433700 N/A
N/A 6.5 in165.1 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A L433700 N/A
N/A 6.5 in165.1 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 70000 lbf311000 N N/A 10400 lbf46300 N N/A L433700 N/A
N/A 6.5 in165.1 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
N/A 6.5 in165.1 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
2826 - 2850 of 4804 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »