Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M235145-902A6 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902A4 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902B1 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902B2 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902B4 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902B5 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| 94649 / 94112XD | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94650-90079 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90168 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94650-90161 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| HM237534 / HM237510CD | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.6875 in68.263 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 328000 lbf1460000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 48800 lbf217000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237536-90080 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-90135 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237536 / HM237511XD | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237534 / HM237511XD | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.6875 in68.263 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 328000 lbf1460000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 48800 lbf217000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535 / HM237511XD | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| 94649-902A3 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90152 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90157 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90160 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90166 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90174 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94650-90165 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| HM237535-90137 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-90138 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|