Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 46792 / 46721D | Bore (d) N/A 6.5625 in166.688 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46792-90208 | Bore (d) N/A 6.5625 in166.688 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46792-902A1 | Bore (d) N/A 6.5625 in166.688 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46792-902A2 | Bore (d) N/A 6.5625 in166.688 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 67782-902A2 | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782W / 67720CD | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf666000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99200 N | Series N/A 67700 |
CAD
N/A
|
| 67782-90130 | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782W / 67720DW | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf666000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99200 N | Series N/A 67700 |
CAD
N/A
|
| 67782 / 67721D | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.4375 in87.313 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782W / 67721D | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.4375 in87.313 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf666000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99200 N | Series N/A 67700 |
CAD
N/A
|
| 67782-902A1 | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782-90239 | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782-90261 | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782-90272 | Bore (d) N/A 6.6250 in168.275 mm | O.D. (D) N/A 9.7500 in247.650 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 94669 / 94112XD | Bore (d) N/A 6.6923 in169.984 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94669 / 94114CD | Bore (d) N/A 6.6923 in169.984 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94669 / 94117D | Bore (d) N/A 6.6923 in169.984 mm | O.D. (D) N/A 11.7500 in298.450 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94669 / 94118D | Bore (d) N/A 6.6923 in169.984 mm | O.D. (D) N/A 11.7500 in298.450 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| M235149-902A1 | Bore (d) N/A 6.6929 in170 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235149-902A4 | Bore (d) N/A 6.6929 in170 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235149-902A2 | Bore (d) N/A 6.6929 in170 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235149-902B1 | Bore (d) N/A 6.6929 in170 mm | O.D. (D) N/A 10.0000 in254.000 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| 94675 / 94112XD | Bore (d) N/A 6.7500 in171.450 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94675-90161 | Bore (d) N/A 6.7500 in171.450 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| HM237540 / HM237510CD | Bore (d) N/A 6.7500 in171.450 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|