Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2951 - 2975 of 4804 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
N/A 6.7500 in171.450 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
N/A 6.7500 in171.450 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
N/A 6.8745 in174.612 mm N/A 11.8780 in301.701 mm N/A 7.75 in196.85 mm N/A 7.5017 in190.543 mm N/A 3.4375 in87.313 mm N/A 394000 lbf1750000 N N/A 58700 lbf261000 N N/A H337800 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
2951 - 2975 of 4804 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »