Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3101 - 3125 of 4804 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
N/A 7.0000 in177.800 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 190000 N N/A 93000 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.0856 in179.974 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.0866 in180 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0211 in102.136 mm N/A 1.8110 in45.999 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.0866 in180 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
N/A 7.0866 in180 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
N/A 7.25 in184.15 mm N/A 9.3125 in236.538 mm N/A 1.625 in41.275 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 67900 lbf302000 N N/A 10100 lbf45000 N N/A LL537600 N/A
N/A 7.25 in184.15 mm N/A 9.3125 in236.538 mm N/A 1.625 in41.275 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 67900 lbf302000 N N/A 10100 lbf45000 N N/A LL537600 N/A
N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.3750 in187.325 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.3750 in187.325 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
3101 - 3125 of 4804 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »