Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3151 - 3175 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 2.1562 in54.767 mm N/A N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 159000 lbf706000 N N/A 23600 lbf105000 N N/A 87000 N/A
N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 159000 lbf706000 N N/A 23600 lbf105000 N N/A 87000 N/A
N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
3151 - 3175 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »