Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93787-902A2 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-902B1 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90206 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90229 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90230 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90231 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90232 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90237 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 5.125 in130.175 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787 / 93128XD | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| HM743337-90054 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743337-90055 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| EE130787 / 131398D | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 13.9744 in354.950 mm | Outer Ring Width (C) N/A 4.3288 in109.952 mm | Width (T) N/A 5.9948 in152.268 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130787-90088 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130787 / 131402D | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130787-90089 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130787-90090 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| H247535-902A9 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|
| H247536 / H247510CD | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 693000 lbf3080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 103000 lbf459000 N | Series N/A H247500 |
CAD
N/A
|
| H247535-99401 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|
| H247535-90046 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|
| H247535-90047 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|
| H247535-90048 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|
| H247535-90045 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|
| H247535-902A3 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|
| H247535-902A5 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 15.1250 in384.175 mm | Outer Ring Width (C) N/A 7.625 in193.675 mm | Width (T) N/A 9.3749 in238.122 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97600 lbf434000 N | Series N/A H247500 |
CAD
N/A
|