Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M541349-902A5 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M541349-902A7 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M541349-902A6 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M541349-902B3 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5000 in292.100 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39100 lbf174000 N | Series N/A M541300 |
CAD
N/A
|
| M241547V / M241513D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 295000 lbf1310000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 43900 lbf195000 N | Series N/A M241500 |
CAD
N/A
|
| M241547 / M241513D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547A / M241513D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37000 lbf165000 N | Series N/A M241500 |
CAD
N/A
|
| M241547C / M241513D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 lbf1200000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40100 lbf178000 N | Series N/A M241500 |
CAD
N/A
|
| M241547V / M241513XD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 295000 lbf1310000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 43900 lbf195000 N | Series N/A M241500 |
CAD
N/A
|
| M241547A / M241513XD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 249000 lbf1110000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37000 lbf165000 N | Series N/A M241500 |
CAD
N/A
|
| M241547 / M241513XD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.8750 in301.625 mm | Outer Ring Width (C) N/A 5.5120 in140.005 mm | Width (T) N/A 4.9391 in125.453 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| EE132083-90048 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.0000 in127 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf973000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32600 lbf145000 N | Series N/A 132000 |
CAD
N/A
|
| EE132083 / 132126DC | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.0000 in127 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf973000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32600 lbf145000 N | Series N/A 132000 |
CAD
N/A
|
| 93800-90209 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800A / 93127CD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800W / 93127CD | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800 / 93127DW | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 5.125 in130.175 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800A / 93127DW | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 5.125 in130.175 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800W / 93127DW | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 5.125 in130.175 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| EE132083-90052 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.0000 in127 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf973000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32600 lbf145000 N | Series N/A 132000 |
CAD
N/A
|
| 93800-90203 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-902C2 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90208 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-902C3 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-902A6 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|