Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67985-90144 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 11.1250 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-90150 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 11.1250 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-902A6 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 11.1250 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-902B7 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 11.1250 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| EE132084-90017 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.0000 in127 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207000 lbf919000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30800 lbf137000 N | Series N/A 132000 |
CAD
N/A
|
| EE132084 / 132126DC | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.0000 in127 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207000 lbf919000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30800 lbf137000 N | Series N/A 132000 |
CAD
N/A
|
| 93812 / 93127CD | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93812 / 93127DW | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 5.125 in130.175 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| EE132084-90019 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 3.5 in88.9 mm | Width (T) N/A 5.0000 in127 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 207000 lbf919000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30800 lbf137000 N | Series N/A 132000 |
CAD
N/A
|
| 93812 / 93128XD | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| DX632258 / DX226463 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90000 lbf400000 N | Series N/A |
CAD
N/A
|
| H242649-90037 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90043 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90048 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90049 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A2 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90040 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90042 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A9 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90045 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90046 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A4 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A6 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A8 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902C1 | Bore (d) N/A 8.1250 in206.375 mm | O.D. (D) N/A 13.2500 in336.550 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|