Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3401 - 3425 of 4804 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 8.1250 in206.375 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 432000 lbf1920000 N N/A 64300 lbf286000 N N/A 420000 N/A
N/A 8.1250 in206.375 mm N/A 14.5000 in368.300 mm N/A 5.25 in133.35 mm N/A 7.4999 in190.497 mm N/A 3.4999 in88.897 mm N/A 432000 lbf1920000 N N/A 64300 lbf286000 N N/A 420000 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.9375 in49.213 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 1.9375 in49.213 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
3401 - 3425 of 4804 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »