Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93825A-90283 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A-90284 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A-90287 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825V / 93128XD | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825 / 93128XD | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A / 93128XD | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 12.5975 in319.977 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| HM743345-90058 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-902A3 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-90055 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-90052 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-90057 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-902A2 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| HM743345-902A4 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 13.1250 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|
| 96825-90074 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.6250 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 297000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44200 lbf197000 N | Series N/A 96000 |
CAD
N/A
|
| 96825-90075 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.6250 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 297000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44200 lbf197000 N | Series N/A 96000 |
CAD
N/A
|
| 96825-90076 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.6250 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 297000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44200 lbf197000 N | Series N/A 96000 |
CAD
N/A
|
| 96825-90077 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.6250 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 297000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44200 lbf197000 N | Series N/A 96000 |
CAD
N/A
|
| 96825-902A1 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.6250 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 297000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44200 lbf197000 N | Series N/A 96000 |
CAD
N/A
|
| 96825-90079 | Bore (d) N/A 8.2500 in209.550 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.6250 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 297000 lbf1320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 44200 lbf197000 N | Series N/A 96000 |
CAD
N/A
|
| LM742745-902A2 | Bore (d) N/A 8.375 in212.725 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742745-902A4 | Bore (d) N/A 8.375 in212.725 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742745-902A8 | Bore (d) N/A 8.375 in212.725 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742745 / LM742714D | Bore (d) N/A 8.375 in212.725 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749AA / LM742710CD | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902B6 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|