Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM742748 / LM742710CD | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf659000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22100 lbf98100 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902A1 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902A2 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902A3 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902A4 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902A5 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-903A7 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902C3 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.2500 in285.750 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| 543085-90018 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.3125 in287.338 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93600 lbf416000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13900 lbf62000 N | Series N/A 543000 |
CAD
N/A
|
| 543085 / 543115DC | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.3125 in287.338 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93600 lbf416000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13900 lbf62000 N | Series N/A 543000 |
CAD
N/A
|
| 543085-90024 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.3125 in287.338 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93600 lbf416000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13900 lbf62000 N | Series N/A 543000 |
CAD
N/A
|
| 543085-902A1 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.3125 in287.338 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93600 lbf416000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13900 lbf62000 N | Series N/A 543000 |
CAD
N/A
|
| LM742749AA / LM742714D | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749 / LM742714D | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742748 / LM742714D | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 11.3750 in288.925 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf659000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22100 lbf98100 N | Series N/A LM742700 |
CAD
N/A
|
| EE130851 / 131398D | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 13.9744 in354.950 mm | Outer Ring Width (C) N/A 4.3288 in109.952 mm | Width (T) N/A 5.9948 in152.268 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130851-90090 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130851-90016 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130851-90086 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130851-90087 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130851-90088 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130851-90089 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130851-90092 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE420850-90010 | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.8749 in174.622 mm | Inner Ring Width (B) N/A 3.1249 in79.372 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 432000 lbf1920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64300 lbf286000 N | Series N/A 420000 |
CAD
N/A
|
| EE420850 / 421455D | Bore (d) N/A 8.5000 in215.900 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.25 in133.35 mm | Width (T) N/A 6.7499 in171.447 mm | Inner Ring Width (B) N/A 3.1249 in79.372 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 432000 lbf1920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64300 lbf286000 N | Series N/A 420000 |
CAD
N/A
|