Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE130889 / 131398D | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 13.9744 in354.950 mm | Outer Ring Width (C) N/A 4.3288 in109.952 mm | Width (T) N/A 5.9948 in152.268 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130889-90082 | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130889-90057 | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130889-90083 | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130889-902A4 | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE130889-902A1 | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 312000 lbf1390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 46400 lbf206000 N | Series N/A 130000 |
CAD
N/A
|
| EE430888-90026 | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430888-902A1 | Bore (d) N/A 8.875 in225.425 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE113089-90010 | Bore (d) N/A 8.9920 in228.397 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113089-90011 | Bore (d) N/A 8.9920 in228.397 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113089-904A1 | Bore (d) N/A 8.9920 in228.397 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113091-90028 | Bore (d) N/A 8.9945 in228.460 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113091-90034 | Bore (d) N/A 8.9945 in228.460 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113091-90017 | Bore (d) N/A 8.9945 in228.460 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| EE113091-902A3 | Bore (d) N/A 8.9945 in228.460 mm | O.D. (D) N/A 17.0000 in431.800 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 499000 lbf2220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 74300 lbf330000 N | Series N/A 113000 |
CAD
N/A
|
| 8573-90170 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-902A9 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90150 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90152 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90153 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90161 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90165 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90162 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90163 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|
| 8573-90169 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 12.875 in327.025 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.5 in114.3 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf972000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf145000 N | Series N/A 8500 |
CAD
N/A
|