Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3526 - 3550 of 4804 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
N/A 9.0000 in228.600 mm N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
N/A 9.0000 in228.600 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 2.7500 in69.850 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A HM746600 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 2.7500 in69.850 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A HM746600 N/A
N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 2.7500 in69.850 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A HM746600 N/A
3526 - 3550 of 4804 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »