Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM746646-90031 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90032 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90033 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90040 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| HM746646-90037 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1660000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55400 lbf247000 N | Series N/A HM746600 |
CAD
N/A
|
| M249732-902A2 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249732-90121 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249732-90124 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249732-90126 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249732-90129 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249732-902A1 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| EE430902-90046 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90040 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90034 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90035 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90037 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90038 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90039 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90036 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90042 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-902A6 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-902A9 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90045 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-902A5 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-902B1 | Bore (d) N/A 9.0000 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|