Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3626 - 3650 of 4804 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 9.25 in234.95 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A M252300 N/A
N/A 9.25 in234.95 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A M252300 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 734000 lbf3270000 N N/A 109000 lbf486000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
3626 - 3650 of 4804 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »