Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M249749-90151 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249749-90152 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249749-902D1 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| M249749-902D2 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.1250 in358.775 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.9999 in152.397 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53300 lbf237000 N | Series N/A M249700 |
CAD
N/A
|
| EE134100-90096 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90099 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90100 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90102 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90103 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134100-90095 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE275100-902A5 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100-902A7 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100 / 275161DC | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100-90060 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100-90089 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| HM252344-90134 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90116 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252344 / HM252310DW | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 6.5 in165.1 mm | Width (T) N/A 7.0312 in178.592 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90079 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252344-90108 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252344-90135 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252344-902A1 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90131 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90132 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90133 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|