Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3801 - 3825 of 4804 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 2.875 in73.025 mm N/A 460000 lbf2050000 N N/A 305000 N N/A 822000 N/A
N/A 10 in254 mm N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 2.875 in73.025 mm N/A 460000 lbf2050000 N N/A 68500 lbf305000 N N/A 822000 N/A
N/A 10 in254 mm N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10 in254 mm N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10 in254 mm N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10 in254 mm N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10 in254 mm N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10 in254 mm N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10 in254 mm N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10 in254 mm N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
N/A 10.2500 in260.350 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
N/A 10.2500 in260.350 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
N/A 10.2500 in260.350 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
N/A 10.2500 in260.350 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
N/A 10.2500 in260.350 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
N/A 10.2500 in260.350 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
N/A 10.2500 in260.350 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
3801 - 3825 of 4804 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »