Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE134102-90101 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-902A3 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE134102-902A4 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 14.375 in365.125 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.125 in130.175 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A 134000 |
CAD
N/A
|
| EE221026-90086 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-90087 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-902A4 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-90089 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-90092 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE221026-902A2 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1252 in155.58 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 372000 lbf1650000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 55300 lbf246000 N | Series N/A 220000 |
CAD
N/A
|
| EE128102-90061 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 362000 lbf1610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53900 lbf240000 N | Series N/A 128000 |
CAD
N/A
|
| EE435102-902A5 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.5000 in419.100 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.2499 in184.147 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 435000 |
CAD
N/A
|
| EE435102-902A8 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.5000 in419.100 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.2499 in184.147 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 435000 |
CAD
N/A
|
| EE435102 / 435165DC | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.5000 in419.100 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.2499 in184.147 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 435000 |
CAD
N/A
|
| EE435102-902A6 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.5000 in419.100 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.2499 in184.147 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 435000 |
CAD
N/A
|
| EE435102-90020 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.5000 in419.100 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.2499 in184.147 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 435000 |
CAD
N/A
|
| EE435102-90026 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.5000 in419.100 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.2499 in184.147 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 435000 |
CAD
N/A
|
| EE435102-902A2 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.5000 in419.100 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.2499 in184.147 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 435000 |
CAD
N/A
|
| EE435102-902A3 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.5000 in419.100 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.2499 in184.147 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 435000 |
CAD
N/A
|
| HM252349-90125 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-90140 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348WS / HM252310CD | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 642000 lbf2860000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 95600 lbf425000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349 / HM252310DW | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 6.5 in165.1 mm | Width (T) N/A 7.0312 in178.592 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349-90144 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348WS / HM252311D | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 642000 lbf2860000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 95600 lbf425000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-90064 | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|