Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE275105-902A4 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105-902A5 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105 / 275161D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105 / 275161DC | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| M252349HWS / M252310CD | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 492000 lbf2190000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 73200 lbf326000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-902C6 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349H / M252310CD | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 492000 lbf2190000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 73200 lbf326000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-90147 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-90148 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-90150 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-902D1 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-90152 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-90151 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-90154 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-90156 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-902A7 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-902C8 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| M252349-902D6 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 67000 lbf298000 N | Series N/A M252300 |
CAD
N/A
|
| 29888 / 29820D | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| 29888 / 29820DC | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| EE275108-902A1 | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108-902A2 | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108-902A4 | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108-90069 | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108 / 275161DC | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|