Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L555233 / L555210D | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 14.7500 in374.650 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 203000 lbf905000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A L555200 |
CAD
N/A
|
| L555233 / L555210DC | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 14.7500 in374.650 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 203000 lbf905000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A L555200 |
CAD
N/A
|
| EE722110-90049 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722110-90051 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722110-90054 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722110-90052 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722110-90056 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722110-90058 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722110-902A6 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722110-902A4 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE295110-902A2 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 19.2500 in488.950 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295110 / 295192DC | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 19.2500 in488.950 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295110-902A3 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 19.2500 in488.950 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295110-902A1 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 19.2500 in488.950 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| LM654642-902A1 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.9960 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM654642-902A9 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.9960 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM654642-902B2 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.9960 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM654642-902B4 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.9960 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM654642-902B1 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.9960 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| EE128114 / 128160CD | Bore (d) N/A 11.0236 in279.999 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 362000 lbf1610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53900 lbf240000 N | Series N/A 128000 |
CAD
N/A
|
| EE128112-90074 | Bore (d) N/A 11.0236 in279.999 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340000 lbf1510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 50600 lbf225000 N | Series N/A 128000 |
CAD
N/A
|
| EE128112-90075 | Bore (d) N/A 11.0236 in279.999 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340000 lbf1510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 50600 lbf225000 N | Series N/A 128000 |
CAD
N/A
|
| EE128112-902A1 | Bore (d) N/A 11.0236 in279.999 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340000 lbf1510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 50600 lbf225000 N | Series N/A 128000 |
CAD
N/A
|
| EE101103-90038 | Bore (d) N/A 11.0312 in280.192 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.7499 in120.647 mm | Inner Ring Width (B) N/A 1.9768 in50.211 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 270000 lbf1200000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40200 lbf179000 N | Series N/A 100000 |
CAD
N/A
|
| EE128111-90068 | Bore (d) N/A 11.0312 in280.192 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340000 lbf1510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 50600 lbf225000 N | Series N/A 128000 |
CAD
N/A
|