Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3976 - 4000 of 4804 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 362000 lbf1610000 N N/A 53900 lbf240000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 1.9768 in50.211 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A 100000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 1.9768 in50.211 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A 100000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 1.9768 in50.211 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A 100000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
N/A 11.2500 in285.750 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 11.2500 in285.750 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 11.2500 in285.750 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 11.2500 in285.750 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 11.2500 in285.750 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
3976 - 4000 of 4804 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »