Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM256849-902B1 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849 / HM256810D | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902E2 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-90069 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902A2 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902A3 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-90070 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-90071 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902B3 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902C4 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902F1 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| DX577285 / DX351408 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 282000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A |
CAD
N/A
|
| L357049-90053 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049NW / L357010CD | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90059 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90061 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90045 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90047 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90048 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90049 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90050 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90052 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90055 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90056 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-90057 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|