Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L357049-90058 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-902B8 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-902A5 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-902A6 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-902A7 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-902B5 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-903B6 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-94048 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| L357049-902B9 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.2499 in107.947 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 229000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A L357000 |
CAD
N/A
|
| EE109120-90028 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16.25 in412.75 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.875 in123.825 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36000 lbf160000 N | Series N/A 109000 |
CAD
N/A
|
| EE109120-90032 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16.25 in412.75 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.875 in123.825 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36000 lbf160000 N | Series N/A 109000 |
CAD
N/A
|
| EE109120-90024 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16.25 in412.75 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.875 in123.825 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36000 lbf160000 N | Series N/A 109000 |
CAD
N/A
|
| EE109120-90025 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16.25 in412.75 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.875 in123.825 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 242000 lbf1080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36000 lbf160000 N | Series N/A 109000 |
CAD
N/A
|
| EE129120X-902A8 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.246 in438.048 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 3.0312 in76.992 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 351000 lbf1560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52200 lbf232000 N | Series N/A 129000 |
CAD
N/A
|
| EE129120X / 129173D | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.246 in438.048 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 3.0312 in76.992 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 351000 lbf1560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52200 lbf232000 N | Series N/A 129000 |
CAD
N/A
|
| EE129120X-902A9 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.246 in438.048 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 3.0312 in76.992 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 351000 lbf1560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52200 lbf232000 N | Series N/A 129000 |
CAD
N/A
|
| EE129120X-902B1 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.246 in438.048 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 3.0312 in76.992 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 351000 lbf1560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52200 lbf232000 N | Series N/A 129000 |
CAD
N/A
|
| EE129120X / 129175XD | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.3208 in439.948 mm | Outer Ring Width (C) N/A 4.75 in120.65 mm | Width (T) N/A 6.4999 in165.097 mm | Inner Ring Width (B) N/A 3.0312 in76.992 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 351000 lbf1560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52200 lbf232000 N | Series N/A 129000 |
CAD
N/A
|
| EE291201-902A1 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-903A9 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.9370 in176.200 mm | Width (T) N/A 8.8120 in223.825 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-902A2 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-902A3 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-90089 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-90090 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-902A6 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|