Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4126 - 4150 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A HM259000 N/A
4126 - 4150 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »