Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4201 - 4225 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 13.5000 in342.900 mm N/A 21.0000 in533.400 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.5000 in342.900 mm N/A 21.0000 in533.400 mm N/A 4.875 in123.825 mm N/A 6.875 in174.625 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 448000 N N/A 970000 N/A
N/A 13.5000 in342.900 mm N/A 21.0000 in533.400 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.5000 in342.900 mm N/A 21.0000 in533.400 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.5000 in342.900 mm N/A 21.0000 in533.400 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.5000 in342.900 mm N/A 21.0000 in533.400 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.5000 in342.900 mm N/A 21.0000 in533.400 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.5000 in342.900 mm N/A 21.5 in546.1 mm N/A 6 in152.4 mm N/A 7 in177.8 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.6250 in346.075 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 2.1875 in55.563 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A 160000 N/A
N/A 13.6250 in346.075 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 2.1875 in55.563 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A 160000 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 674000 lbf3000000 N N/A 100000 lbf446000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 776000 lbf3450000 N N/A 116000 lbf514000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 3.75 in95.25 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A HM262700 N/A
4201 - 4225 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »