Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4301 - 4325 of 4804 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.625 in371.475 mm N/A 20.2500 in514.350 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.6250 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
N/A 14.875 in377.825 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 14.875 in377.825 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 258000 lbf1150000 N N/A 38400 lbf171000 N N/A 192000 N/A
N/A 14.875 in377.825 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A HM266400 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
N/A 15.0000 in381.000 mm N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
4301 - 4325 of 4804 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »