Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM665949-902A5 | Bore (d) N/A 15.1875 in385.763 mm | O.D. (D) N/A 20.2500 in514.350 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 6.9999 in177.797 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78900 lbf351000 N | Series N/A LM665900 |
CAD
N/A
|
| LM665949-902A7 | Bore (d) N/A 15.1875 in385.763 mm | O.D. (D) N/A 20.2500 in514.350 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 6.9999 in177.797 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78900 lbf351000 N | Series N/A LM665900 |
CAD
N/A
|
| LM665949-902B3 | Bore (d) N/A 15.1875 in385.763 mm | O.D. (D) N/A 20.2500 in514.350 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 6.9999 in177.797 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78900 lbf351000 N | Series N/A LM665900 |
CAD
N/A
|
| LM665949-902B5 | Bore (d) N/A 15.1875 in385.763 mm | O.D. (D) N/A 20.2500 in514.350 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 6.9999 in177.797 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78900 lbf351000 N | Series N/A LM665900 |
CAD
N/A
|
| LM665949-902C3 | Bore (d) N/A 15.1875 in385.763 mm | O.D. (D) N/A 20.2500 in514.350 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 6.9999 in177.797 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78900 lbf351000 N | Series N/A LM665900 |
CAD
N/A
|
| LM665949-902C5 | Bore (d) N/A 15.1875 in385.763 mm | O.D. (D) N/A 20.2500 in514.350 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 6.9999 in177.797 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78900 lbf351000 N | Series N/A LM665900 |
CAD
N/A
|
| M667935 / M667910D | Bore (d) N/A 15.246 in387.248 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.6875 in144.463 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667935-90057 | Bore (d) N/A 15.246 in387.248 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667935 / M667911DC | Bore (d) N/A 15.246 in387.248 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667935-90060 | Bore (d) N/A 15.246 in387.248 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667935-90061 | Bore (d) N/A 15.246 in387.248 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667935-90085 | Bore (d) N/A 15.246 in387.248 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| EE234154-90207 | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234154-90208 | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234154-90210 | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234154-90121 | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234154 / 234216DC | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234154 / 234221D | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234154 / 234221DC | Bore (d) N/A 15.5 in393.7 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234156-902A6 | Bore (d) N/A 15.625 in396.875 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234156W / 234213CD | Bore (d) N/A 15.625 in396.875 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234156-90204 | Bore (d) N/A 15.625 in396.875 mm | O.D. (D) N/A 21.25 in539.75 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234156W / 234216D | Bore (d) N/A 15.625 in396.875 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234156-902A5 | Bore (d) N/A 15.625 in396.875 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234156 / 234216DC | Bore (d) N/A 15.625 in396.875 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|