Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M667944-90050 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667944 / M667911DC | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| EE234160-90114 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90097 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90110 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90116 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90137 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-902A6 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90205 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| M667944-90086 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667944-90058 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667944-90077 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| M667944-902A3 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.3124 in185.735 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 731000 lbf3250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf484000 N | Series N/A M667900 |
CAD
N/A
|
| EE234160-90139 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160W / 234221D | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160 / 234221DC | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160W / 234221DC | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90179 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-90203 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE234160-902B6 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.0000 in558.800 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4063 in61.12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 425000 lbf1890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 63300 lbf282000 N | Series N/A 234000 |
CAD
N/A
|
| EE285160-90012 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| EE285160 / 285228DC | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| EE285160-90047 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| EE833160X-902A1 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 23.2500 in590.550 mm | Outer Ring Width (C) N/A 6.875 in174.625 mm | Width (T) N/A 9 in228.6 mm | Inner Ring Width (B) N/A 4.25 in107.95 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 903000 lbf4020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 598000 N | Series N/A 833000 |
CAD
N/A
|
| EE736160-902A1 | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 23.9970 in609.524 mm | Outer Ring Width (C) N/A 5.25 in133.35 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1250 in79.375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 673000 lbf2990000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 100000 lbf446000 N | Series N/A 736000 |
CAD
N/A
|