Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE328167-90031 | Bore (d) N/A 16.75 in425.45 mm | O.D. (D) N/A 26.996 in685.698 mm | Outer Ring Width (C) N/A 9.25 in234.95 mm | Width (T) N/A 12.25 in311.15 mm | Inner Ring Width (B) N/A 5.622 in142.799 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 lbf5450000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 183000 lbf812000 N | Series N/A 328000 |
CAD
N/A
|
| EE328167-902A4 | Bore (d) N/A 16.75 in425.45 mm | O.D. (D) N/A 26.996 in685.698 mm | Outer Ring Width (C) N/A 9.25 in234.95 mm | Width (T) N/A 12.25 in311.15 mm | Inner Ring Width (B) N/A 5.622 in142.799 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 lbf5450000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 183000 lbf812000 N | Series N/A 328000 |
CAD
N/A
|
| EE241693-902A1 | Bore (d) N/A 16.9375 in430.213 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 6.2849 in159.636 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241693-90032 | Bore (d) N/A 16.9375 in430.213 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 6.035 in153.289 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241693-90033 | Bore (d) N/A 16.9375 in430.213 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 6.035 in153.289 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| LM769349X-902B1 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5625 in192.088 mm | Inner Ring Width (B) N/A 3.5313 in89.695 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 747000 lbf3320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 111000 lbf495000 N | Series N/A LM769300 |
CAD
N/A
|
| LM869448-90063 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM769349X-902B3 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5625 in192.088 mm | Inner Ring Width (B) N/A 3.5313 in89.695 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 747000 lbf3320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 111000 lbf495000 N | Series N/A LM769300 |
CAD
N/A
|
| LM869448-90064 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-902A2 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90072 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90065 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90066 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90069 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90070 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90067 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90068 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90071 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 22.5000 in571.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| EE241701-90047 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 6.2849 in159.636 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241701-902A9 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 6.035 in153.289 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241701-902A1 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 6.2849 in159.636 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241701-902A3 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 6.2849 in159.636 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| EE241701-902A4 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 23.75 in603.25 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 6.2849 in159.636 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 441000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65700 lbf292000 N | Series N/A 240000 |
CAD
N/A
|
| EE571703-90013 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 528000 N | Series N/A 570000 |
CAD
N/A
|
| EE571703-90031 | Bore (d) N/A 17.0000 in431.800 mm | O.D. (D) N/A 26.5 in673.1 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5842 in192.639 mm | Inner Ring Width (B) N/A 3.458 in87.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 797000 lbf3540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 528000 N | Series N/A 570000 |
CAD
N/A
|