Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4526 - 4550 of 4804 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 17.0000 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 528000 N N/A 570000 N/A
N/A 17.0000 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
N/A 17.0000 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
N/A 17.0000 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
N/A 17.0000 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
N/A 17.0000 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
N/A 17.0000 in431.800 mm N/A 26.5 in673.1 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 3.458 in87.833 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A 570000 N/A
N/A 17.004 in431.902 mm N/A 26.996 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 6.875 in174.625 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A 650000 N/A
N/A 17.004 in431.902 mm N/A 26.996 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 6.875 in174.625 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A 650000 N/A
N/A 17.004 in431.902 mm N/A 26.996 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 6.875 in174.625 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A 650000 N/A
N/A 17.004 in431.902 mm N/A 26.996 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 6.875 in174.625 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A 650000 N/A
N/A 17.004 in431.902 mm N/A 26.996 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 6.875 in174.625 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A 650000 N/A
N/A 17.004 in431.902 mm N/A 26.996 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 6.875 in174.625 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A 650000 N/A
N/A 17.375 in441.325 mm N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 3.375 in85.725 mm N/A 689000 lbf3070000 N N/A 457000 N N/A 737000 N/A
N/A 17.375 in441.325 mm N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 3.375 in85.725 mm N/A 689000 lbf3070000 N N/A 103000 lbf457000 N N/A 737000 N/A
N/A 17.5 in444.5 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1210000 lbf5370000 N N/A 799000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
4526 - 4550 of 4804 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »