Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE640192-902B8 | Bore (d) N/A 19.2500 in488.950 mm | O.D. (D) N/A 26.0000 in660.400 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.1249 in206.372 mm | Inner Ring Width (B) N/A 3.7188 in94.458 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 928000 lbf4130000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 138000 lbf614000 N | Series N/A 640000 |
CAD
N/A
|
| EE640192-902B9 | Bore (d) N/A 19.2500 in488.950 mm | O.D. (D) N/A 26.0000 in660.400 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.1249 in206.372 mm | Inner Ring Width (B) N/A 3.7188 in94.458 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 928000 lbf4130000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 138000 lbf614000 N | Series N/A 640000 |
CAD
N/A
|
| EE640192-902C1 | Bore (d) N/A 19.2500 in488.950 mm | O.D. (D) N/A 26.0000 in660.400 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.1249 in206.372 mm | Inner Ring Width (B) N/A 3.7188 in94.458 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 928000 lbf4130000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 138000 lbf614000 N | Series N/A 640000 |
CAD
N/A
|
| EE640192 / 640262D | Bore (d) N/A 19.2500 in488.950 mm | O.D. (D) N/A 26.2470 in666.674 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.7188 in94.458 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 928000 lbf4130000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 614000 N | Series N/A 640000 |
CAD
N/A
|
| EE243192-902A6 | Bore (d) N/A 19.253 in489.026 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243192-902B9 | Bore (d) N/A 19.253 in489.026 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243192-902A7 | Bore (d) N/A 19.253 in489.026 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243192-902C1 | Bore (d) N/A 19.253 in489.026 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243192-902C2 | Bore (d) N/A 19.253 in489.026 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-903A1 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-90127 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-90128 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902A2 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902A3 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902B6 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902B8 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| EE243196-902A5 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.9950 in634.873 mm | Outer Ring Width (C) N/A 5.625 in142.875 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 574000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85500 lbf380000 N | Series N/A 243000 |
CAD
N/A
|
| M274149-90028 | Bore (d) N/A 19.75 in501.65 mm | O.D. (D) N/A 28 in711.2 mm | Outer Ring Width (C) N/A 9.125 in231.775 mm | Width (T) N/A 11.5 in292.1 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1380000 lbf6150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 916000 N | Series N/A M274100 |
CAD
N/A
|
| M274149-90031 | Bore (d) N/A 19.75 in501.65 mm | O.D. (D) N/A 28 in711.2 mm | Outer Ring Width (C) N/A 9.125 in231.775 mm | Width (T) N/A 11.5 in292.1 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1380000 lbf6150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 206000 lbf916000 N | Series N/A M274100 |
CAD
N/A
|
| M274149-90034 | Bore (d) N/A 19.75 in501.65 mm | O.D. (D) N/A 28 in711.2 mm | Outer Ring Width (C) N/A 9.125 in231.775 mm | Width (T) N/A 11.5 in292.1 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1380000 lbf6150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 206000 lbf916000 N | Series N/A M274100 |
CAD
N/A
|
| M274149-902A2 | Bore (d) N/A 19.75 in501.65 mm | O.D. (D) N/A 28 in711.2 mm | Outer Ring Width (C) N/A 9.125 in231.775 mm | Width (T) N/A 11.5 in292.1 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1380000 lbf6150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 206000 lbf916000 N | Series N/A M274100 |
CAD
N/A
|
| M274149-902B1 | Bore (d) N/A 19.75 in501.65 mm | O.D. (D) N/A 28 in711.2 mm | Outer Ring Width (C) N/A 9.125 in231.775 mm | Width (T) N/A 11.5 in292.1 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1380000 lbf6150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 206000 lbf916000 N | Series N/A M274100 |
CAD
N/A
|
| M274149-902B4 | Bore (d) N/A 19.75 in501.65 mm | O.D. (D) N/A 28 in711.2 mm | Outer Ring Width (C) N/A 9.125 in231.775 mm | Width (T) N/A 11.5 in292.1 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1380000 lbf6150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 206000 lbf916000 N | Series N/A M274100 |
CAD
N/A
|
| EE426200-902A1 | Bore (d) N/A 20 in508 mm | O.D. (D) N/A 33 in838.2 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 lbf6290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 936000 N | Series N/A 426000 |
CAD
N/A
|
| EE426200-902A6 | Bore (d) N/A 20 in508 mm | O.D. (D) N/A 33 in838.2 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 lbf6290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 210000 lbf936000 N | Series N/A 426000 |
CAD
N/A
|