Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE542220-90065 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542220-902A4 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542220-90062 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| LM377449-902D6 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM377449-902A1 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM377449-902A2 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM377449-902A4 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM377449-902A6 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM377449-902B1 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM377449-902C6 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM377449-902E1 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| LM377449-902E2 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1010000 lbf4480000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 150000 lbf667000 N | Series N/A LM377400 |
CAD
N/A
|
| EE843220-902A2 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A4 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A5 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A6 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A7 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902B8 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902C4 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A8 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-902A9 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.0000 in736.600 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf536000 N | Series N/A 843000 |
CAD
N/A
|
| EE843220-90043 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29.2500 in742.950 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3751 in187.328 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 810000 lbf3600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 536000 N | Series N/A 843000 |
CAD
N/A
|
| M278749 / M278710D | Bore (d) N/A 22.5 in571.5 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 10.375 in263.525 mm | Width (T) N/A 13.1249 in333.372 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1770000 lbf7890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 264000 lbf1180000 N | Series N/A M278700 |
CAD
N/A
|
| M278749-902A3 | Bore (d) N/A 22.5 in571.5 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 10.375 in263.525 mm | Width (T) N/A 13.125 in333.375 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1770000 lbf7890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1180000 N | Series N/A M278700 |
CAD
N/A
|
| M278749-902B2 | Bore (d) N/A 22.5 in571.5 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 10.375 in263.525 mm | Width (T) N/A 13.125 in333.375 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1770000 lbf7890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 264000 lbf1180000 N | Series N/A M278700 |
CAD
N/A
|