Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M278749-902C1 | Bore (d) N/A 22.5 in571.5 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 10.375 in263.525 mm | Width (T) N/A 13.125 in333.375 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1770000 lbf7890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 264000 lbf1180000 N | Series N/A M278700 |
CAD
N/A
|
| M278749-902B5 | Bore (d) N/A 22.5 in571.5 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 10.375 in263.525 mm | Width (T) N/A 13.125 in333.375 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1770000 lbf7890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 264000 lbf1180000 N | Series N/A M278700 |
CAD
N/A
|
| M278749-902C6 | Bore (d) N/A 22.5 in571.5 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 10.375 in263.525 mm | Width (T) N/A 13.125 in333.375 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1770000 lbf7890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 264000 lbf1180000 N | Series N/A M278700 |
CAD
N/A
|
| M278749-902C5 | Bore (d) N/A 22.5 in571.5 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 10.375 in263.525 mm | Width (T) N/A 13.125 in333.375 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1770000 lbf7890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 264000 lbf1180000 N | Series N/A M278700 |
CAD
N/A
|
| M278749-902D3 | Bore (d) N/A 22.5 in571.5 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 10.375 in263.525 mm | Width (T) N/A 13.125 in333.375 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1770000 lbf7890000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 264000 lbf1180000 N | Series N/A M278700 |
CAD
N/A
|
| EE662303-902A2 | Bore (d) N/A 23.0000 in584.200 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 8.4375 in214.313 mm | Width (T) N/A 11.7501 in298.453 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1950000 lbf8670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1290000 N | Series N/A 660000 |
CAD
N/A
|
| EE662303-902A3 | Bore (d) N/A 23.0000 in584.200 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 8.4375 in214.313 mm | Width (T) N/A 11.7501 in298.453 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1950000 lbf8670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 290000 lbf1290000 N | Series N/A 660000 |
CAD
N/A
|
| EE662303 | Bore (d) N/A 23.0000 in584.200 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 8.4375 in214.313 mm | Width (T) N/A 11.7501 in298.453 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1950000 lbf8670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 290000 lbf1290000 N | Series N/A 660000 |
CAD
N/A
|
| EE649237-90082 | Bore (d) N/A 23.738 in602.945 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649237-902A2 | Bore (d) N/A 23.738 in602.945 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649239-902A1 | Bore (d) N/A 23.926 in607.72 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649239-90073 | Bore (d) N/A 23.926 in607.72 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90083 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90082 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90087 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90088 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90090 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90091 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90092 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-902A3 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-902A6 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-902B2 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE743240-902A6 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 538000 N | Series N/A 743000 |
CAD
N/A
|
| EE743240-902A7 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf538000 N | Series N/A 743000 |
CAD
N/A
|
| EE743240-902A2 | Bore (d) N/A 24.0000 in609.600 mm | O.D. (D) N/A 32 in812.8 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 121000 lbf538000 N | Series N/A 743000 |
CAD
N/A
|