Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM281849-904A4 | Bore (d) N/A 26.75 in679.45 mm | O.D. (D) N/A 35.5 in901.7 mm | Outer Ring Width (C) N/A 9.625 in244.475 mm | Width (T) N/A 12.125 in307.975 mm | Inner Ring Width (B) N/A 5.625 in142.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960000 lbf8740000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 292000 lbf1300000 N | Series N/A LM281800 |
CAD
N/A
|
| EE655270-904A5 | Bore (d) N/A 27 in685.8 mm | O.D. (D) N/A 34.5 in876.3 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 lbf4790000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 714000 N | Series N/A 655000 |
CAD
N/A
|
| EE655270-90049 | Bore (d) N/A 27 in685.8 mm | O.D. (D) N/A 34.5 in876.3 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 lbf4790000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 160000 lbf714000 N | Series N/A 655000 |
CAD
N/A
|
| EE655270-90050 | Bore (d) N/A 27 in685.8 mm | O.D. (D) N/A 34.5 in876.3 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 lbf4790000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 160000 lbf714000 N | Series N/A 655000 |
CAD
N/A
|
| EE655270-90053 | Bore (d) N/A 27 in685.8 mm | O.D. (D) N/A 34.5 in876.3 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1080000 lbf4790000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 160000 lbf714000 N | Series N/A 655000 |
CAD
N/A
|
| EE755280-90063 | Bore (d) N/A 28 in711.2 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.4999 in190.497 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755280-90064 | Bore (d) N/A 28 in711.2 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.4999 in190.497 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755280-90065 | Bore (d) N/A 28 in711.2 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.4999 in190.497 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755280-90066 | Bore (d) N/A 28 in711.2 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.4999 in190.497 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755280-904A5 | Bore (d) N/A 28 in711.2 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.4999 in190.497 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90077 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-904B9 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-904B1 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-904B2 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90060 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90079 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90081 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-904B4 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90080 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90082 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90084 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90083 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90085 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-90087 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|
| EE755285-904B3 | Bore (d) N/A 28.5000 in723.900 mm | O.D. (D) N/A 36.0000 in914.400 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 934000 lbf4150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 139000 lbf619000 N | Series N/A 755000 |
CAD
N/A
|