Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 395CS / 394D | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.1764 in55.281 mm | Inner Ring Width (B) N/A 0.9230 in23.444 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395A / 394D | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395CS / 394DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.1764 in55.281 mm | Inner Ring Width (B) N/A 0.9230 in23.444 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395A / 394DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395-S / 394DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395CS / 394YD | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.1764 in55.281 mm | Inner Ring Width (B) N/A 0.9230 in23.444 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395S-90153 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395S-90165 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395S-90228 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 29590 / 29526D | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51100 lbf227000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7610 lbf33800 N | Series N/A 29500 |
CAD
N/A
|
| 39591 / 39520DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39589 / 39520DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 39590 / 39520DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65300 lbf291000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9730 lbf43300 N | Series N/A 39500 |
CAD
N/A
|
| 33261 / 33462D | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262A / 33462D | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-90053 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33261 / 33462DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262 / 33462DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262A / 33462DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-90078 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-90100 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-902A1 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-902A2 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262 / 33472DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33261 / 33472DC | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|