Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 399A-90315 | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399AS-90115 | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399AS-90276 | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.8660 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 33269 / 33462D | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33269 / 33462DC | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.6250 in117.475 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33269 / 33472DC | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 480 / 472DC | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1420 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8360 lbf37200 N | Series N/A 475 |
CAD
N/A
|
| 480-90061 | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5626 in65.09 mm | Inner Ring Width (B) N/A 1.1420 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf250000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37200 N | Series N/A 475 |
CAD
N/A
|
| 560S-90068 | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.8750 in123.825 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.1249 in79.372 mm | Inner Ring Width (B) N/A 1.4440 in36.678 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 74700 lbf332000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11100 lbf49400 N | Series N/A 555 |
CAD
N/A
|
| 560-S / 552DC | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 4.8750 in123.825 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.1249 in79.372 mm | Inner Ring Width (B) N/A 1.4440 in36.678 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 74700 lbf332000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11100 lbf49400 N | Series N/A 555 |
CAD
N/A
|
| 570-90113 | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 570 / 563DC | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 570-90114 | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 642 / 632D | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91200 lbf406000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13600 lbf60400 N | Series N/A 635 |
CAD
N/A
|
| 642 / 632DC | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91200 lbf406000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13600 lbf60400 N | Series N/A 635 |
CAD
N/A
|
| 9278-90025 | Bore (d) N/A 2 11/16 in68.263 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.781 in70.637 mm | Width (T) N/A 4.156 in105.562 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138000 lbf614000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20600 lbf91400 N | Series N/A 9200 |
CAD
N/A
|
| 29675-90076 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29676 / 29622D | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675 / 29622DC | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29676 / 29622DC | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90019 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-902B1 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-903B2 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90016 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675-90042 | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|