Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 749A-90041 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.1250 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90030 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.1250 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90040 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.1250 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90070 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.1250 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 756 / 752D | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.1249 in104.772 mm | Inner Ring Width (B) N/A 1.9000 in48.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 128000 lbf570000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 19100 lbf84800 N | Series N/A 755 |
CAD
N/A
|
| 757-90023 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.1249 in104.772 mm | Inner Ring Width (B) N/A 1.9000 in48.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 128000 lbf570000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 19100 lbf84800 N | Series N/A 755 |
CAD
N/A
|
| 839 / 834D | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.7500 in171.450 mm | Outer Ring Width (C) N/A 3.9375 in100.013 mm | Width (T) N/A 4.9375 in125.413 mm | Inner Ring Width (B) N/A 2.2190 in56.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 160000 lbf712000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23800 lbf106000 N | Series N/A 835 |
CAD
N/A
|
| 842-90017 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.7500 in171.450 mm | Outer Ring Width (C) N/A 3.9375 in100.013 mm | Width (T) N/A 4.9375 in125.413 mm | Inner Ring Width (B) N/A 2.2190 in56.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf844000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28300 lbf126000 N | Series N/A 835 |
CAD
N/A
|
| 842-90018 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 6.7500 in171.450 mm | Outer Ring Width (C) N/A 3.9375 in100.013 mm | Width (T) N/A 4.9375 in125.413 mm | Inner Ring Width (B) N/A 2.2190 in56.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf844000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28300 lbf126000 N | Series N/A 835 |
CAD
N/A
|
| 27689 / 27620DA | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27689H / 27620DA | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf193000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6450 lbf28700 N | Series N/A 27600 |
CAD
N/A
|
| 27691 / 27620DA | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27690 / 27620DA | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 498-90068 | Bore (d) N/A 3.3125 in84.138 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 498 / 493DC | Bore (d) N/A 3.3125 in84.138 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 498-90073 | Bore (d) N/A 3.3125 in84.138 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 664-902A2 | Bore (d) N/A 3.3125 in84.138 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 664 / 654DC | Bore (d) N/A 3.3125 in84.138 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 27695 / 27620DA | Bore (d) N/A 3.3455 in84.976 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 499A / 493D | Bore (d) N/A 3.3455 in84.976 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 499A / 493DC | Bore (d) N/A 3.3455 in84.976 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 665X / 654D | Bore (d) N/A 3.3465 in85.001 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 665X / 654DC | Bore (d) N/A 3.3465 in85.001 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.7499 in95.247 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96700 lbf430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14400 lbf64000 N | Series N/A 655 |
CAD
N/A
|
| 98335-90063 | Bore (d) N/A 3.3465 in85.001 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98335 / 98789DC | Bore (d) N/A 3.3465 in85.001 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|