Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 42350 / 42587DC | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90115 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-902A2 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90014 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90016 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90017 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90067 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90064 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90069 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90181 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 593A-99405 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90028 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593A / 592DC | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593 / 592DC | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593A-90178 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593A-903A1 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90029 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90016 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90018 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90020 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90021 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90101 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90022 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90023 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 593-90025 | Bore (d) N/A 3 1/2 in88.9 mm | O.D. (D) N/A 6.000 in152.4 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4300 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|