Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM921343-90012 | Bore (d) N/A 3.54 in89.916 mm | O.D. (D) N/A 7.479 in189.967 mm | Outer Ring Width (C) N/A 2.13 in54.102 mm | Width (T) N/A 3.3799 in85.849 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 112000 lbf499000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16700 lbf74300 N | Series N/A HM921300 |
CAD
N/A
|
| 98354 / 98789D | Bore (d) N/A 3.5423 in89.974 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98354 / 98789DC | Bore (d) N/A 3.5423 in89.974 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| M919048-902A1 | Bore (d) N/A 3.5425 in89.98 mm | O.D. (D) N/A 6.374 in161.9 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79500 lbf354000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11800 lbf52600 N | Series N/A M919000 |
CAD
N/A
|
| M919048-90025 | Bore (d) N/A 3.5425 in89.98 mm | O.D. (D) N/A 6.374 in161.9 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79500 lbf354000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11800 lbf52600 N | Series N/A M919000 |
CAD
N/A
|
| 597X / 592D | Bore (d) N/A 3.5433 in90 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 597X / 592DC | Bore (d) N/A 3.5433 in90 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 760-90050 | Bore (d) N/A 3.5625 in90.488 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.1249 in104.772 mm | Inner Ring Width (B) N/A 1.9 in48.26 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 128000 lbf570000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 19100 lbf84800 N | Series N/A 755 |
CAD
N/A
|
| 760-90053 | Bore (d) N/A 3.5625 in90.488 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.1249 in104.772 mm | Inner Ring Width (B) N/A 1.9 in48.26 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 128000 lbf570000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 19100 lbf84800 N | Series N/A 755 |
CAD
N/A
|
| 760-90052 | Bore (d) N/A 3.5625 in90.488 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.1249 in104.772 mm | Inner Ring Width (B) N/A 1.9 in48.26 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 128000 lbf570000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 19100 lbf84800 N | Series N/A 755 |
CAD
N/A
|
| L319245 / L319210D | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 5.1250 in130.175 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | Width (T) N/A 1.8749 in47.622 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37300 lbf166000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5560 lbf24700 N | Series N/A L319200 |
CAD
N/A
|
| 42362-90103 | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63800 lbf284000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9490 lbf42200 N | Series N/A 42000 |
CAD
N/A
|
| 42362 / 42587DC | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63800 lbf284000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9490 lbf42200 N | Series N/A 42000 |
CAD
N/A
|
| 42362-90129 | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63800 lbf284000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9490 lbf42200 N | Series N/A 42000 |
CAD
N/A
|
| 42362-90091 | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63800 lbf284000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9490 lbf42200 N | Series N/A 42000 |
CAD
N/A
|
| 42362-90135 | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 5.8750 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63800 lbf284000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9490 lbf42200 N | Series N/A 42000 |
CAD
N/A
|
| 598W / 592D | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598-90103 | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598X / 592D | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598 / 592DC | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598X / 592DC | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598A / 592DC | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598W / 592DC | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 598A-90091 | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56000 N | Series N/A 595 |
CAD
N/A
|
| 598-90086 | Bore (d) N/A 3.6250 in92.075 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|