Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 594-90196 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 594-903C6 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.0000 in152.400 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf376000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12600 lbf56000 N | Series N/A 595 |
CAD
N/A
|
| 52375-90109 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90200 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90015 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90016 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90017 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90119 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90169 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90219 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 683XA / 672D | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683-90038 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683XA / 672DC | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683 / 672DC | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683-90039 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683-90042 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683-90105 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683-90137 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 683-90173 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 6.6250 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 776-90102 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 7.0866 in180 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.89 in48.006 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf603000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20200 lbf89700 N | Series N/A 775 |
CAD
N/A
|
| 776W / 773D | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 7.0866 in180 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.89 in48.006 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf603000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20200 lbf89700 N | Series N/A 775 |
CAD
N/A
|
| 777 / 773D | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 7.0866 in180 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.89 in48.006 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf603000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20200 lbf89700 N | Series N/A 775 |
CAD
N/A
|
| 776-90169 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 7.0866 in180 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.89 in48.006 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf603000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20200 lbf89700 N | Series N/A 775 |
CAD
N/A
|
| 776W / 774CD | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 7.1250 in180.975 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.89 in48.006 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf603000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20200 lbf89700 N | Series N/A 775 |
CAD
N/A
|
| 776-902A3 | Bore (d) N/A 3.7500 in95.250 mm | O.D. (D) N/A 7.1250 in180.975 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.89 in48.006 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf603000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 20200 lbf89700 N | Series N/A 775 |
CAD
N/A
|