Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1851 - 1875 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 4.0000 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
N/A 4.0000 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
N/A 4.0000 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
N/A 4.0000 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
N/A 4.0000 in101.600 mm N/A 6.3750 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
N/A 4.0000 in101.600 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
N/A 4.0000 in101.600 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 123000 lbf546000 N N/A 18300 lbf81300 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 123000 lbf546000 N N/A 18300 lbf81300 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
1851 - 1875 of 4804 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »