Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2051 - 2075 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.3307 in110 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3307 in110 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3307 in110 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.6250 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
2051 - 2075 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »