Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 64450-90031 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90035 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90036 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90038 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90039 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90041 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90042 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90047 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90064 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90078 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 71450-90048 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71451 / 71751D | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71451 / 71751DC | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450 / 71751DC | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90049 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90057 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90096 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90059 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90163 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90045 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90047 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90050 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90180 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90051 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90053 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|