Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L624549-90031 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41200 lbf183000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6140 lbf27300 N | Series N/A L624500 |
CAD
N/A
|
| L624549-90032 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41200 lbf183000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6140 lbf27300 N | Series N/A L624500 |
CAD
N/A
|
| L624549-9X066 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41200 lbf183000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6140 lbf27300 N | Series N/A L624500 |
CAD
N/A
|
| L225842 / L225812D | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.6919 in169.974 mm | Outer Ring Width (C) N/A 1.9375 in49.213 mm | Width (T) N/A 2.3125 in58.738 mm | Inner Ring Width (B) N/A 1.0313 in26.195 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55900 lbf249000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8320 lbf37000 N | Series N/A L225800 |
CAD
N/A
|
| M224749-90047 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749 / M224710DC | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-90056 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-90077 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-902A4 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-903A1 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-903A5 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| M224749-902B5 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|
| 48282 / 48220D | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48282 / 48220DC | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 67384 / 67322D | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25400 lbf113000 N | Series N/A 67300 |
CAD
N/A
|
| 67384 / 67322DC | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25400 lbf113000 N | Series N/A 67300 |
CAD
N/A
|
| 67384 / 67323D | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25400 lbf113000 N | Series N/A 67300 |
CAD
N/A
|
| 67384 / 67325D | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25400 lbf113000 N | Series N/A 67300 |
CAD
N/A
|
| 795-99403 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90126 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90127 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90128 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90129 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90131 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90132 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|