Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 795-90139 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-902A3 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 95475-902A4 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 95475-902B4 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 95475-902A7 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 95475-90144 | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| EE153044 / 153103D | Bore (d) N/A 4.7500 in120.650 mm | O.D. (D) N/A 10.1875 in258.763 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 278000 lbf1240000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 41400 lbf184000 N | Series N/A 153000 |
CAD
N/A
|
| 48286-90060 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286 / 48220DC | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90107 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90142 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90016 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90018 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90019 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90020 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90105 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 95491-90141 | Bore (d) N/A 4.919 in124.943 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 95491-902A2 | Bore (d) N/A 4.919 in124.943 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 95491-903A3 | Bore (d) N/A 4.919 in124.943 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 95491-902A1 | Bore (d) N/A 4.919 in124.943 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 97493-90018 | Bore (d) N/A 4.9330 in125.298 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf655000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97500 N | Series N/A 97000 |
CAD
N/A
|
| HM926745 / HM926710CD | Bore (d) N/A 4.9330 in125.298 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926745-902A1 | Bore (d) N/A 4.9330 in125.298 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926745 / HM926710DC | Bore (d) N/A 4.9330 in125.298 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926745-902A2 | Bore (d) N/A 4.9330 in125.298 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|