Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM127442 / HM127415YD | Bore (d) N/A 5.1168 in129.967 mm | O.D. (D) N/A 8.1870 in207.950 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127442 / HM127415XD | Bore (d) N/A 5.1168 in129.967 mm | O.D. (D) N/A 8.1875 in207.963 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 5.7600 in146.304 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| HM127442 / HM127417XD | Bore (d) N/A 5.1168 in129.967 mm | O.D. (D) N/A 8.2627 in209.873 mm | Outer Ring Width (C) N/A 5.1969 in132.001 mm | Width (T) N/A 4.9569 in125.905 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf732000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24500 lbf109000 N | Series N/A HM127400 |
CAD
N/A
|
| 95514X / 95927CD | Bore (d) N/A 5.1168 in129.967 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.7053 in68.715 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 221000 lbf983000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32900 lbf146000 N | Series N/A 95000 |
CAD
N/A
|
| 95512-902A1 | Bore (d) N/A 5.1171 in129.974 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 797-90131 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90130 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90132 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90133 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90127 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90129 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 74511X / 74849XD | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74511X / 74851CD | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 95512X / 95927CD | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 9.25 in234.95 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 246000 lbf1090000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 36700 lbf163000 N | Series N/A 95000 |
CAD
N/A
|
| 67389-99408 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389 / 67322DC | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389 / 67323D | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.625 in92.075 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-90234 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-902A3 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-90042 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-90043 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-90151 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-90145 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 799A-90129 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 799A-90132 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|