COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
276 - 300 of 470 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A 220000 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.7500 in120.650 mm N/A 1.8125 in46.038 mm N/A 4.6873 in119.057 mm N/A 324000 lbf1440000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.3750 in111.125 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.3750 in111.125 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14.7500 in374.650 mm N/A 20.2500 in514.350 mm N/A 4.6250 in117.475 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 230000 N/A 14.7500 in374.650 mm N/A 19.7500 in501.650 mm N/A 4.6250 in117.475 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 4.7500 in120.650 mm N/A 1.7500 in44.450 mm N/A 4.6874 in119.060 mm N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 15.5 in393.7 mm N/A 21.5000 in546.1 mm N/A 4.7500 in120.650 mm N/A 2.1875 in55.563 mm N/A 5.5624 in141.285 mm N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 4.7500 in120.650 mm N/A 2.1875 in55.563 mm N/A 5.5624 in141.285 mm N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.7500 in120.650 mm N/A 1.7500 in44.450 mm N/A 4.6874 in119.060 mm N/A 425000 lbf1890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 243000 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.0000 in152.400 mm N/A 574000 lbf2560000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10 1/2 in266.7 mm N/A 16.0000 in406.400 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 5.1250 in130.175 mm N/A 1.9687 in50.005 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10 1/2 in266.7 mm N/A 15.8750 in403.225 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.1250 in130.175 mm N/A 1.9687 in50.005 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 16.0000 in406.400 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.1250 in130.175 mm N/A 1.9687 in50.005 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 16.0000 in406.400 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 16.0000 in406.400 mm N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 4.8125 in122.238 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 275000 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.1250 in130.175 mm N/A 1.9687 in50.005 mm N/A 5.1249 in130.172 mm N/A 345000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280000 N/A 6.25 in158.750 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
276 - 300 of 470 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »