COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 470 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 0.3750 in9.525 mm N/A 1.0648 in27.046 mm N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2.047 in51.994 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 0.5118 in13.000 mm N/A 1.2816 in32.553 mm N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 0.5118 in13.000 mm N/A 1.2816 in32.553 mm N/A 10800 lbf47900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 0.3750 in9.525 mm N/A 1.0648 in27.046 mm N/A 10800 lbf47900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2.047 in51.994 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 10800 lbf47900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13000 N/A 1 3/4 in44.45 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 0.5625 in14.288 mm N/A 1.3749 in34.922 mm N/A 19900 lbf88500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13000 N/A 1.8125 in46.038 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 0.5625 in14.288 mm N/A 1.3749 in34.922 mm N/A 19900 lbf88500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 3.0625 in77.788 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 0.7250 in18.415 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.8380 in72.085 mm N/A 1.5426 in39.182 mm N/A 0.7250 in18.415 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 0.5918 in15.032 mm N/A 1.4968 in38.019 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.7250 in18.415 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7148 in68.956 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6675 in16.955 mm N/A 1.5231 in38.687 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.5625 in14.288 mm N/A 1.5005 in38.113 mm N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17000 N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.375 in34.925 mm N/A 0.5625 in14.288 mm N/A 1.3305 in33.795 mm N/A 16900 lbf75300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17000 N/A 1 3/16 in30.163 mm N/A 2.4402 in61.981 mm N/A 1.375 in34.925 mm N/A 0.5625 in14.288 mm N/A 1.3305 in33.795 mm N/A 16900 lbf75300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5000 in38.100 mm N/A 0.5625 in14.288 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 470 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »