COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
301 - 325 of 470 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A 280000 N/A 6.25 in158.750 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.6250 in117.475 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.6250 in117.475 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 325000 N/A 29.5000 in749.3 mm N/A 42.0000 in1066.800 mm N/A 13.7500 in349.250 mm N/A 6.0000 in152.400 mm N/A 14.2500 in361.950 mm N/A 2790000 lbf12400000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 329000 N/A 11.9940 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 5.1875 in131.763 mm N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 329000 N/A 11.7500 in298.450 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 5.1875 in131.763 mm N/A 422000 lbf1880000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 329000 N/A 11.9940 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 5.1875 in131.763 mm N/A 422000 lbf1880000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 7.5 in190.5 mm N/A 14.1732 in359.999 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 7.5 in190.5 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 7.5 in190.5 mm N/A 14.5000 in368.300 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 8 in203.2 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 8 in203.2 mm N/A 14.1732 in359.999 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 430000 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 6.3750 in161.925 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 440000 lbf1960000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 433000 N/A 30.0000 in762.000 mm N/A 51.0000 in1295.400 mm N/A 12.2500 in311.150 mm N/A 5.1250 in130.175 mm N/A 12.2500 in311.150 mm N/A 2910000 lbf13000000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435000 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 6.1250 in155.575 mm N/A 2.4375 in61.913 mm N/A 6.2499 in158.747 mm N/A 440000 lbf1960000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 450000 N/A 6 in152.400 mm N/A 12.5000 in317.500 mm N/A 6.7500 in171.450 mm N/A 2.4375 in61.913 mm N/A 6.3749 in161.922 mm N/A 389000 lbf1730000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
301 - 325 of 470 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »